![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arch Max v1.1
Mbed enabled Online development tools Drag-and-drop programming USB serial communication On-board programming and debug
YOU MAY LIKE THIS
PRODUCT DETAILS
The Arch Max v1.1 is an mbed enabled development board, especially for rapid prototyping. It's based on a STM32F407VET6 microcontroller with an ARM Cortex-M4F core running at 168MHz. It provides serial wire debug](SWD) debug, drag-and-drop programming and USB serial communication. It provides a complete and straightforward development document for your projects.
Features
-
mbed enabled
-
Online development tools(include IDE)
-
Complete and straightforward C/C++ SDK
-
Massive examples and tutorials
-
High-performance STM32F407VET6
-
ARM Cortex-M4 MCU with FPU of 168MHz
-
512 KB Flash memory, 192 KB RAM
-
Onboard programming and debug
-
Drag-and-drop programming
-
USB serial communication
-
SWD debug with GDB+ pyOCD/OpenOCD, Keil or IAR
-
Arduino form factor, compatible with lots of shields
-
Built-in Ethernet port, USB and SD card slot for Internet connectivity and data exchange
Specification
-
Work Voltage: 5V
-
Microcontroller: STM32F407VET6
-
Flash Memory: 512kB
-
RAM: 192kB
-
UART: 4
-
I2C: 3
-
SPI: 3
-
CAN: 2
-
SDIO: 1
-
Camera interface: 1
-
Eth: 1
-
ADC Channels: 8
-
I/O pins: 40
-
Digital I/O Max Input Voltage: 5.0V
-
Diameter: 90mm x 44mm
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 49g |
Battery | Exclude |
Part List
Arch Max v1.1 | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
Good board, but better with modsSome parts are actually not needed:
- LPC11u35 should be removed, and replaced by a SWD connector to allow connect a ST-Link probe.
- the yellow, red and blue LEDs should be connected directly to STM32F4
- the SD slot should be connected to SDIO pins instead of SPI2
I made some mods to allow programming with Arduino, see: https://stm32duino.com/viewtopic.php?f=39&t=4295 -
-