![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arcade Joystick
SKU
311110000
This is a 4-way arcade joystick of crystal ball, metal shell and 4 momentary switches
- 10+: $10.71
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a 4-way arcade joystick of crystal ball, metal shell and 4 momentary switches. The 4 momentary switches convert your move into a set of 4-way signals so that would send direction commands to your project. Also, it is industrial-standard and heavy-duty designed and will be cool to control your robots or any other machines.
Features
- Original arcade style
- Florid globular knob
- 4-way action
- Spring return-to-center
Specification
- Dimension : 78*95*39 (pedestal); 35*35*70 (knob)
Technical details
Dimensions | 110mm x78mm x95mm |
Weight | G.W 308g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8515900090 |
USHSCODE | 8515800080 |
UPC | 841454116646 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review