![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Antenna IPX for GPS
SKU
WLS03131P
This is an GPS antenna with IPX connector
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an GPS antenna with IPX connector.
Features
- IPX connector
- low power consumption
Specifications
- Gain 20dB
- VSWR <2.0
- Voltage 3.3V-5.0V
- Current 5mA
- Frequency 1575.42MHZ
Dimension
- Antenna size: 38x45.5x13.4mm
- Cable length: 290cm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 70g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review