![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Analog Infrared Distance Measuring Sensor(20-150cm)
SKU
101990001
This is a distance measuring sensor, composed of an integrated combination of PSD(position sensitive detector), IRED(infrared emitting diode) and signal processing circuit
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a distance measuring sensor, composed of an integrated combination of PSD(position sensitive detector), IRED(infrared emitting diode) and signal processing circuit. The variety of the reflectivity of the object, the environmental temperature and the operation duration are not influenced easily to the distance detection because of adoption the triangulation method. This device outputs the voltage corresponding to the detection distance. So this sensor can also be used as a proximity sensor.
Features
- Distance measuring range: 20 to 150cm
- Analog output type
- Package size: 29.5 x 13 x 21.6mm
- Consumption current: Typ.33mA
- Supply voltage: 4.5 to 5.5V
Applications
- Touch-less switch(Sanitary equipment, Control of illumination, etc.)
- Sensor for energy saving(ATM, Copier, Vending machine, Laptop computer, LCD monitor)
- Amusement equipment(Robot, Arcade game machine)
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review