![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Ameba RTL8722DM mini Board - Wireless Dev. Board/ Cortex M4 / TensorFlow Lite
Enter the promo code RTL8722DM, the early bird price is only $17.99! Ameba RTL8722DM_MINI EVB is an easy-to-program platform for developing all kinds of IoT applications. It integrates the RTL8722DM SoC with the latest high-security architecture and is equipped with various peripheral interfaces, including WiFi, GPIO INT, I2C, UART, SPI, PWM, ADC with ultra-low power consumption.
YOU MAY LIKE THIS
PRODUCT DETAILS
Attention
Good news! The early bird price of the Ameba RTL8722DM mini Board is US$17.99. Please enter the following promo code when making payment to get the discount: RTL8722DM
Key Features
- Support TensorFlow Lite
- Onboard SD Card Slot
- Onboard 3.5mm Audio Jack / Microphone
- Ultra-low power consumption suitable for IoT applications
- Latest high-security architecture with secure boot
- Dual Arm® powered CPUs for higher performance
- Fast wireless speeds with the latest wireless technologies such as Wi-Fi 5GHz and BLE5
- Rich I/O peripherals to further expand your projects
- Wide environment Compatibility:
- Windows XP/7/8/10 32-bits and 64-bits
- Linux
- Mac
- Compatible with Arduino
Description
Ameba RTL8722DM mini Board (AMB 23) integrates the RTL8722DM SoC which is the latest generation SoC of the Ameba IoT solution family and it is powered by a high-performance 32-bit dual MCU with a new architecture from Arm®; an Arm®v8M (Cortex-M33 instruction set compatible) running at up to 200MHz and an Arm®v8M (Cortex-M23 instruction set compatible) running at up to 20MHz.
This SoC also integrates the latest high-security architecture (Trustzone-M Security) with ultra-low power consumption suitable for IoT (Internet of Things) applications. Besides the high-performance MCU, RTL8722DM SoC also integrates the latest wireless technologies such as dual-band Wi-Fi (2.4GHz/5GHz) and Bluetooth Low Energy (BLE5) mesh.
Ameba RTL8722DM mini Board (AMB 23) features rich I/O peripherals such as a high-speed SDIO and USB interface, audio codec, key-scan and touch key, LCD panel controller, embedded 4.5MB SRAM(512KB SRAM + 4MB PSRAM), and configurable GPIOs that can function as digital peripherals for various applications. Through these interfaces, AmebaD can connect with electronic components such as LED, switches, manometer, hygrometer, PM2.5 dust sensors, …etc. All-in-all Ameba RTL8722DM mini Board (AMB 23) is an easy-to-program platform for developing all kinds of IoT applications.
Ameba RTL8722DM_MINI currently supports Windows XP/7/8/10 32-bits and 64-bits, Linux and Mac operating systems. Now, we can use Arduino IDE to develop applications on RTL8722DM_MINI, and the examples of Arduino can run on RTL8722DM_MINI too.
In addition to features found on the regular RTL8722DM, the new mini development board also reduces the size to better fit into your projects.
AmebaD Development Boards | ||
---|---|---|
Board Name | RTL8722DM | RTL8722DM MINI |
Board Size | Big(71.3mm x 78mm) | Small(37mm x 60mm) |
SDIO/SD card | Need extra hardware | On-board MicroSD slot |
On-board | Need extra hardware | Audio Jack integrated |
On-board LED | No | x2 (Blue & Green) |
On-board Button | No | x1 |
SPI | x2 | x1 |
I2C | x2 | x1 |
PWM | x13 | x9 |
GPIO | Max. 54 | Max. 23 |
Specifications
MCU | 32-bit Arm®Cortex®-M4, up to 200MHz |
---|---|
32-bit Arm®Cortex®-M0, up to 20MHz | |
Memory | 512KB SRAM |
4MB PSRAM | |
Wi-Fi | 802.11 a/b/g/n 1x1, 2.4GHz & 5GHz |
Wi-Fi simple config | |
Bluetooth | BLE 5 |
Supports both central and peripheral modes | |
Internal co-existence mechanism between Wi-Fi and BT to share the same antenna | |
Security | AES/DES/SHA hardware engine |
Arm TrustZone-M | |
Secure boot | |
Secure eFuse | |
Audio | Audio DAC and earphone driver |
Audio ADC | |
I2S | |
Human-Machine Interaction | Key-matrix |
Cap-Touch | |
Peripheral Interfaces | 1 PCM interface |
3 UART interface | |
1 I2C interface | |
7 ADC | |
1 SPI | |
9 PWM | |
Max 23 GPIO | |
1 Switch button |
Applications
- Smart Home
- Smart City
- Smart Agriculture
- Industrial IoT
- IoT Hub/Gateway
- Smart Toys
- Wi-Fi Audio/Entertainment device
- Gaming Joystick / Wi-Fi remote controller
Pinout
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewIt is working as expected so far. Documentation is somewhat difficult to find, but there is a lot of it. Have to use Google to translate some of it from Chinese into English.