![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Ameba RTL8720CM IoT Development Board
SKU
102991234
YOU MAY LIKE THIS
PRODUCT DETAILS
Ameba Z2 RTL8720CM is a highly integrated single-chip with low power consumption mechanism for IoT (Internet of Things). It combines an arm® new architecture Armv8M KM4 MCU, Wi-Fi, Bluetooth and provides a bunch of configurable GPIOs which are configured as digital peripherals for different applications and control usage.
RTL8720CM SoC also integrates internal 4MB RAM memory to minimize IoT end-product size and reduce your development cost.
RTL8720CM IoT development board is a convenient starter kit for makers. It integrates with Amazon FreeRTOS and provides many Wi-Fi antenna types on Dev. board to meet the multiple functions required of IoT applications.
Features
MCU
- ARMv8M KM4, 100MHz
Memory
- 4.2MB internal RAM on SoC and 2MB external flash on Dev. Board
Wi-Fi
- 802.11 b/g/n 1×1 Wi-Fi (20/40MHz)
- Wi-Fi simple config
Bluetooth
- BLE 4.2
- SIG Mesh (optional)
Security
- Cryptographic operation
- Secure boot (optional)
- Wi-Fi WEP, WPA, WPA2, WPS
Interface
- 3 UART including 2 HS-UART and 1 log UART
- 1 SPI (Master/Slave)
- 1 I2C (Master/Slave)
- 1 SDIO 2.0
- 8 PWM
- Max. 16 GPIOs
8720CM Dev Board pinout
Part List:
1x Ameba Z2 RTL8720CM Dev. Board
1x Ipex antenna
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Official Website and Forum:
- Worldwide http://www.amebaiot.com
- China http://www.amebaiot.com.cn
Facebook Fan Page: http://www.facebook.com/groups/AmebaIoTWW
Realtek Website: http://www.realtek.com
SHARED BY USERS
REVIEWS
Write Your Own Review