![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Aluminum alloy Coupling A02
SKU
110990459
This coupling consists of two parts
- 10+: $1.49
- 20+: $1.40
- More
- 50+: $1.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This coupling consists of two parts. Plug the two parts into the bore of the wheel from each side respectively, then fasten them with an M4*18 screw. Two M3*5 set screws are also needed to fix the coupling onto the motor shaft.
Specification:
- Material: Aluminum Alloy
- Inner Diameter: 4mm
- Outer Diameter: 11.9mm
- Length: 6mm / 23mm
Part List
- 1×Shaft Coupling (2 Parts)
- 2×Screw, Spring Lock Washer and Plain Washer assemblies M4×18 (1 Backup)
- 3×Set Screw M3*5 (1 Backup)
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8483600090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review