![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Aluminum alloy Coupling A01
SKU
110990458
This coupling makes it capable to connect a motor with a 4mm shaft to a wheel, i
- 10+: $2.21
- 20+: $2.08
- More
- 50+: $1.96
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This coupling makes it capable to connect a motor with a 4mm shaft to a wheel, i.e. mecanum wheel, or other object with the same hub pattern that needs to be rotated.
Specification:
- Material: Aluminum Alloy
- Inner Diameter: 4mm
- Outer Diameter: 15mm
- Flange Diameter: 28mm
- Length: 16mm
Part List
1×Flanged Coupling Φ28mm H16mm
2×Set Screw M3*5 (1 Backup)
Technical details
Dimensions | 80mm x55mm x16mm |
Weight | G.W 12g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review