![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Aluminum Shaft Coupler(6-6mm)
SKU
323010070
These stainless Aluminum shaft couplers allow you to couple the same size shafts together
YOU MAY LIKE THIS
PRODUCT DETAILS
These stainless Aluminum shaft couplers allow you to couple the same size shafts together. They can be used for connecting motor shafts to drive shafts, or two same sized shafts. All of they come with a hex wrench.
Specification:
- Length: 25mm
- Diameter: 14mm
- Bore: 6-6mm
- Weight: 8.7g
Part List:
- 1 x Aluminum shaft couplers
- 4 x Net
- 1 x Allen driver
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 12g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8483600090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review