![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Aluminum Case with 3510 Fan for Raspberry Pi 4
This rigid Aluminum case is capable of providing a better cooling solution for your Raspberry Pi 4B. It does that by having a cooling fan and a heat sink.
- 10+: $17.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Rigid Aluminum body with CNC machining for better protection
- Cooling Fan with a heat sink to provide better heat dissipation
- Acrylic side plate for better wireless signal strength
- Easily accessible I/O ports and slots
Description
This rigid Aluminum case is capable of providing a better cooling solution for your Raspberry Pi 4B. It does that by having a cooling fan and a heat sink.
The thermal pads align with the heat sink perfectly to achieve better heat dissipation. The thermal pads cover all the heat-generating components except the wireless chip. The I/O ports and slots such as USB-c power port, micro HDMI ports, audio port, USB ports, sd card slot, camera port, GPIO pins, display slot, and others are easily accessible when using this case.
This case has an acrylic window on the side that helps in improving Wi-Fi/Bluetooth performance and makes status lights visible. It also provides easy Micro-SD card access and camera cable passthrough.
Specifications
- Weight: 118g
- Package Dimensions: 12 x 9 x 4 cm
Hardware Overview
Part List
- 1x Aluminum Case with 3510 Fan for Raspberry Pi 4
- 1x User Manual
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |