![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Aluminum Case Black - 163*106*55 (mm)
SKU
323010021
It is a reassemble-able aluminum case with oxidized surface, using 8 screws to assemble
YOU MAY LIKE THIS
PRODUCT DETAILS
It is a reassemble-able aluminum case with oxidized surface, using 8 screws to assemble. It will fit anything smaller than the size of 160*95.5*50.5, for example a hard drive. The solid material will protect its contents from bumping or accidental dropping.
Features
- Easy assembling/disassembling
- Consist of 4 aluminum parts and 8 screws
- Firm and reliable
Specifications
- Material: Aluminum
- Color: Black
- External dimensions: 163*106*55 (mm)
- Inner dimensions: 160*95.5*50.5(mm)
- Waterproof: No
- All screws included
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 447g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7616991090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review