the AI Hardware Partner
Toggle Nav
Loading...

Aluminum Alloy CNC Heat Sink with Fan for Raspberry Pi CM4 Module

SKU
114070161
Rating:
100 % of 100

This is an aluminum alloy heat sink that is suitable to use with the Raspberry Pi Compute Module 4. It provides better heat dissipation through passive cooling while protecting the compute module. Also, it provides faster cooling through active cooling using a PWM fan. The speed of the fan can be easily controlled using a Python script provided. It is very easy to install and provides a good contact surface between the onboard components and the heat sink with the use of the included thermal pads.

$12.98
In stock
-
+

PRODUCT DETAILS

Features

  • Easy to install
  • Provides better heat dissipation through passive cooling using a heat sink
  • Provides faster cooling through active cooling using an adjustable speed control fan 
  • Provides a good contact surface between the onboard components and the heat sink with thermal pads

Description

This is an aluminum alloy heat sink that is suitable to use with the Raspberry Pi Compute Module 4. It provides better heat dissipation through passive cooling while protecting the compute module. Also, it provides faster cooling through active cooling using a PWM fan. The speed of the fan can be easily controlled using a Python script provided. It is very easy to install and provides a good contact surface between the onboard components and the heat sink with the use of the included thermal pads.

How to Assemble

  • Paste thermal pads on CM4 module
  • Place heat sink over the CM4 module and secure it with screws and nuts

Note

Please beware of the direction of the screws and nuts

Dimensions

Part List

  • 1 x Aluminum Alloy CNC Heat Sink with Fan for Raspberry Pi CM4 Module
  • 1 x Screwdriver
  • 4 x M2.5 Screw
  • 4 x M2.5 Nut
  • 5 x Thermal Pad

ECCN/HTS

HSCODE 8414599060
USHSCODE 8414519090
UPC
EUHSCODE 8414591500
COO CHINA
CE 1
EU DoC 1
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Good item
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

2 Item(s)

Show per page