![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Aluminium Case for small projects - 113*70*25 (mm)
SKU
110990066
Out dimension: 113*70*25 (mm)Inner dimension: 110*65*21 (mm)Waterproof: NoDouble trail for 1
- 10+: $6.75
YOU MAY LIKE THIS
PRODUCT DETAILS
Out dimension: 113*70*25 (mm)
Inner dimension: 110*65*21 (mm)Waterproof: No
Double trail for 1.6mm thick boards.
Aluminum with oxidized surface, gray steel color.
Technical details
Dimensions | 110mm x80mm x30mm |
Weight | G.W 125g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7616991090 |
UPC | 841454112235 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review