![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Alamode - Arduino Compatible Raspberry Pi Plate
YOU MAY LIKE THIS
PRODUCT DETAILS
Alamode is an Arduino compatible development board that extends that lovin' feeling to the Raspberry Pi. With Raspberry Pi ‘A la Mode, you can write a program on the Pi in any language you want, to control or monitor your Arduino application, making Internet integration and control super easy. In addition you can even program the AlaMode directly from the Pi. Or, turning things around, think of Raspberry Pi as a highly capable ethernet and display shield for the Alamode!
Features
Fully compatible with Arduino, including Arduino shields
Plugs in to Raspberry-Pi GPIO header
Voltage safe – Bidirectional translator automagically converts between 3.3V for Raspberry-Pi and 5V for Arduino
Same form factor as Raspberry-Pi
5V Micro-USB socket for Power In
Servo Headers with alongwith GND and 5V headers for easy connection of 3 wire servos
Micro-SD card for data storage and Arduino use
High precision RTC chip with battery backup (CR1632 battery not included). Possible to set time on Raspberry-Pi without Internet connection
Convenient headers for FTDI, ICSP, Analog Reference (3V3 or 5V0), GPS module,
Can be powered independently, or via the Raspberry-Pi 5V supply
Compatible with Raspberry Pi A+,B,B+.
Documents
Visit here for instructions, examples and code downloads.
You can also join the discussion at the Wyolum forums.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 39g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Alamode - Arduino Compatible Raspberry Pi Plate | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454100416 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.