![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Air602 WiFi Module
Air602 WiFi Module
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on Air602 WiFi Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
The Air602 is a 2.4G Wi-Fi module based on the embedded Wi-Fi SoC chip (W600) with a 12-pin Stamp Hole Expansion Interface. Miracly, it is even smaller than a stamp. It's only 12mm*10mm, small but complete, it offers a rich interface and complete functionality. This module support IEEE802.11b/g/n and AT command.
We also provide a USB+Antenna Board for this module, you can check Air602 WiFi Development Board .
Note
The Air602 forum is available now, you can find more resource here, and you can leave a message or discuss here
Features
-
Interface
• Stamp Hole Expansion Interface, pin spacing 2.0mm
• Two UART, support RTS/CTS
• One SPI device controller
• Integrated GPIO device controller
-
Wireless
• Support IEEE802.11 b/g/e/i/d/k/r/s/w/n
• Support 2.4~2.4835 GHz
• Support Wi-Fi WMM/WMM-PS/WPA/WPA2/WPS
• Support Wi-Fi Direct
• STBC、GreenField、Short-GI
-
Others
• Support multiple network protocols: TCP/UDP/ICMP/DHCP/DNS/HTTP
Typical Applications
-
intelligent home appliances
-
smart home
-
wireless audio and video
-
smart toys
-
medical monitoring
-
industrial control
-
other Internet of Things applications.
Pin Map
External antenna recommendation
Chip Function Block Diagram
Technical details
Dimensions | 12mm x10mm x1.2mm |
Weight | G.W 0.3g |
Battery | Exclude |
WiFi Mode | IEEE802.11b/g/n |
RF System Impedance | 50Ω |
SWR | <-10dB |
Frequency Range | 2.4~2.4835 GHz |
Physical Layer Data Rate | .11n MCS 0~7 150Mbps |
Modulation | DSSS、OFDM、DBPSK、DQPSK、CCK、QAM16/64 |
Output Power | IEEE802.11b, DSSS 1Mbps, POUT = +17dBm;IEEE802.11g, OFDM 54Mbps, POUT = +10dBm;IEEE802.11n, OFDM MCS7, POUT = +10dBm; |
Antenna Interface | Stamp Hole Expansion Interface |
Interface | UART、SPI、GPIO |
Interface Rate | 2Mbps@UART (Max); 50Mbps@SPI (Max) |
Operating Voltage | 3.3V |
Operating Current | 110mA(PS Mode 35mA,DTIM = 1) |
Operating Temperature | -40~+85℃ |
storage Temperature | -40~+125 ℃ |
Operating Humidity | 5%~90%RH |
Network Type | STA/AP/AP+STA/Wi-Fi Direct |
Verification Method | WEP/WPA-PSK/WPA2-PSK |
Encryption | WEP64/WEP128/TKIP/CCMP(AES) |
Network Protocol | TCP/UDP/ARP/ICMP/DHCP/DNS/HTTP |
Interface Protocol | AT+ instruction set |
IC | W600 Wi-Fi SoC |
Part List
Air602 WiFi Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |