![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Air602 WiFi Development Board
Air602 WiFi Development Board
YOU MAY LIKE THIS
PRODUCT DETAILS
The Air602 WiFi Development Board is based on Air602 Wi-Fi module and integrated USB interface and Antenna. If you plug this board into your computer, it will be recognized as an Ports (COM & LPT), so that you can code it with Serial port tool. This module support IEEE802.11b/g/n and AT command.
Meanwhile, if you do not need the USB, you can consider the Air602 Wi-Fi module. The size of which is only 12mm*10mm.
Note
The Air602 forum is available now, you can find more resource here, and you can leave a message or discuss here.
Features
-
Interface
• USB interface
• UART/SPI
• Integrated GPIO device controller
-
Wireless
• Support IEEE802.11 b/g/e/i/d/k/r/s/w/n
• Support 2.4~2.4835 GHz
• Support Wi-Fi WMM/WMM-PS/WPA/WPA2/WPS
• Support Wi-Fi Direct
• STBC、GreenField、Short-GI
• Support multiple network protocols: TCP/UDP/ICMP/DHCP/DNS/HTTP
Typical Applications
-
intelligent home appliances
-
smart home
-
wireless audio and video
-
smart toys
-
medical monitoring
-
industrial control
-
other Internet of Things applications
PIN MAP
Chip Function Block Diagram
Technical details
Dimensions | 3.8mm x1.5mm x3mm |
Weight | G.W 2g |
Battery | Exclude |
WiFi Mode | IEEE802.11b/g/n |
Frequency Range | 2.4~2.4835 GHz |
Modulation | DSSS、OFDM、DBPSK、DQPSK、CCK、QAM16/64 |
Interface | UART、SPI、GPIO |
Network Type | STA/AP/AP+STA/Wi-Fi Direct |
Verification Method | WEP/WPA-PSK/WPA2-PSK |
Network Protocol | TCP/UDP/ARP/ICMP/DHCP/DNS/HTTP |
Interface Protocol | AT+ instruction set |
IC | W600 Wi-Fi SoC |
Part List
Air602 WiFi Development Board | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454121107 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewHaving trouble getting started with this one. Documentation could use more work. It's discontinued now, which probably explains it.
-
from order viewThis user did not leave any comments.