![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Agic Special Paper (A4)
SKU
110990437
introduction:
Special paper for AgIC Circuit Marker, which is a conductive marker with which you can draw electronic circuits
- 10+: $26.91
YOU MAY LIKE THIS
PRODUCT DETAILS
introduction:
- Special paper for AgIC Circuit Marker, which is a conductive marker with which you can draw electronic circuits.
- Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors.
- Imagine and realize you imagination by embedding your paper circuits.
- Smooth and fast prototyping tool for electric circuits.
- Control current intuitively.
Features:
- 10 sheets of A4-sized paper;
- AgIC Circuit Marker, LEDs or batteries are NOT included.
Specification:
Usable printing paper
- The marker does not perform conductivity on normal printing paper and can only be used on gloss photo paper. Please refer http://agic.cc/usable-printing-papers/
Caution
- Harmful or fatal if swallowed
- Major ingredients are water, sliver, and ethylene glycol
- Children under 12 years old must use the product under an adult’s supervision
- Do not eat the product
- Do not touch the ink with mouth or wound
- Ink adhered to skin must be washed down with water
- Please use the product within appximately six months
- Be careful of exothermic reaction when the current is above 100mA
- Do not decompose the product
- When preserving the ink, make sure that the lid is closed and store it in a cool and dark place
If you have any question, please feel free to reach out! Hello {at} agic {dot} cc
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 115g |
Battery | Exclude |
ECCN/HTS
HSCODE | 4823909000 |
UPC | 841454100898 |
COO | United States |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review