![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)
- 10+: $3.51
- 20+: $3.32
- More
- 50+: $3.12
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This DC/DC step-down voltage converter is based on MP2037, it converts input voltage between 4.5V and 23V into a smaller voltage between 1V and 17V, capable of driving a 1.8A load with excellent line and load regulation.
Note: Input must be >1.5V higher than output. High current output, the inductance will be hot.
Feature:
Wide 4.5V to 23V Operating Input Range
Up to 95% Efficiency
Fixed 340KHz Frequency
High-Efficiency Pulse Skipping Mode for Ceramic Capacitor Stable
Internally Set Current Limit without a Current Sensing Resistor
Cycle-by-Cycle Over Current Protection
Input Under Voltage Lockout
Specification:
Input Voltage: 4.5V-23VDC
Output Voltage: 1V-17VDC
Continuous Output Current: Max. 1.8A
Perk Output Current: 3A
Max. Efficiency: 95%
Output Ripple: <30mV
Switching Frequency: 340kHz
Operating Temperature: -40℃ to +85℃
Dimensions: 17mm*11mm*3.8mm(l*w*h)
Documents
Technical details
Dimensions | 50mm x80mm x4mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504901900 |