![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Adjustable IR Reflection Sensor(3- 80cm)
SKU
101990027
The Adjustable IR Reflection Sensor consists of a set of infrared transmitter and infrared receiver
- 10+: $6.21
- 20+: $5.87
- More
- 50+: $5.52
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
The Adjustable IR Reflection Sensor consists of a set of infrared transmitter and infrared receiver. It is widely used in robot to avoid obstacles, interactive media, industrial assembly line, and many other occasions. Its detection distance can be adjusted in the range of 3- 80cm according to the demand. The normal status is high, it turns into low when there are obstacles. In addition, there is a light behind the detection probe used for showing the detection status.
Features
Adjustable detection distance
Low consumption
Compact size
Specifications
Power supply: 5V
Working current: <100mA
Detection distance: 3- 80cm
Diameter: 17mm
Length: 45mm
Wire length: 45CM
Pinout
Red - V+
Yellow - Signal
Green - GND
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 12g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031809090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
Excellent Seller and Product !!! THANKS !!! ++++++++++++
FAQ
Show
per page