![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Adjustable DC&DC Power Converter with LED segment display(4.5V - 28V&1.5A)
- 10+: $6.75
- 20+: $6.38
- More
- 50+: $6.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Function
Operating mode description
With key off function, and reduce power consumption.
Power state can be freely defined
Input and output voltages can be displayed alternately
On/0ff output status, high level means output off, low level means output on. (note: high level (3.3v), the maximum output current 5mA)
Output voltage mode:Boot default display it, LED indicator off
Input voltage mode:Press button switch to it , LED indicator on
Alternating mode:Press button again input/output voltage alternately display (3s). Press button again, switch to output voltage display
Features:
In+: Input positive
In-: Input negative
Out+: Output positive
Out-: Output negative
weight: 20g
Dimensions: 62 *26 *14mm(length*width*height)
Ripple peak: About 100mV
Display color: Red/Green/Blue
Input voltage: 4.5-28V
Output power: 15W maximum
Output voltage: 1.3v-25v (step-down mode, the input voltage must be 2v higher than the output voltage)
Output current: 1.5A
Ripple frequency: About 150KHZ
Voltage meter accuracy: ±(5 ‰ +1 digit)
Static power consumption: Typical about 20mA
Stop working mode
Keep pressing the button until the monitor does not display numbers ( long press more than 4s) and release the button. LED lights and module shuts down. The output voltage is zero. At this time, it does not perform memory function. ON / OFF output high level (3.3V), then the static power consumption is about 2mA. Click the button, the module starts working again.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504901900 |