![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Adjustable DC&DC Power Converter (1V - 12V&1.5A)
SKU
105030005
This is a DC/DC step-down voltage regulator that converts input voltage between 4
- 10+: $6.59
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a DC/DC step-down voltage regulator that converts input voltage between 4.5V and 16V into a smaller voltage between 1V and 12V, capable of driving a 1.5A load with excellent line and load regulation.
In some projects, you might need different voltages (1-12V) for your devices. Without this kind of DC power source, you’ll find it time-consuming to buy a new one. The delay of project is so annoying. No worries! This module can accelerate prototyping, because you can get the voltage you need (such as 1.2V,1.8V,3.3V, 5V and 9V) as easy as blinking eyes.
Features
Wide Output Voltage Range
Ensured 1.5A Output Load Current
Input Voltage Range Up to 16V
Excellent Line and Load Regulation
Low Power Standby Mode
Precise potentiometer for voltage adjustment
Thermal Shutdown and over-current protection
Specification
Input Voltage: 4.5-16V
Output Voltage: 1V - 12VDC
Heating consumption: 0.5-1200mW
Load resistance: can adjust
Max. Output Current: 1.5A
Output Ripple: ≤100mV
Switching Frequency: 500KHz
Operating Temperature: -40℃ to +125℃
Dimensions: 36mm*30mm*10mm(l*w*h)
Technical details
Dimensions | 145mm x85mm x10mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Adjustable DC&DC Power Converter (1V - 12V&1.5A) | 1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8471490000 |
UPC | 841454112303 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWorked great
FAQ
Show
per page