![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Adafruit Wave Shield for Arduino Kit - v1.1
SKU
107990003
Adding quality audio to an electronic project is surprisingly difficult
YOU MAY LIKE THIS
PRODUCT DETAILS
Adding quality audio to an electronic project is surprisingly difficult. Here is a shield for Arduinos that solves this problem. It can play up to 22KHz, 12bit uncompressed audio files of any length. It's low cost, available as an easy-to-make kit. It has an onboard DAC, filter and op-amp for high quality output. Audio files are read off of an SD/MMC card, which are available at nearly any store. Volume can be controlled with the onboard thumbwheel potentiometer.
This shield is a kit, and comes with all parts you need to build it. Arduino, SD card, tools, speaker and headphones are not included. It is fairly easy to construct and anyone with a successful soldering project under their belt should be able to build it.
The shield comes with an Arduino library for easy use; simply drag uncompressed wave files onto the SD card and plug it in. Then use the library to play audio when buttons are pressed, or when a sensor goes off, or when serial data is received, etc. Audio is played asynchronously as an interrupt, so the Arduino can perform tasks while the audio is playing.
- Can play any uncompressed 22KHz, 16bit, mono Wave (.wav) files of any size. While it is not CD quality, it is certainly good enough to play music, have spoken word, or audio effects. Check out the demo video/audio at the webpage
- Output is mono, into L and R channels, standard 3.5mm headphone jack and a connection for a speaker that is switched on when the headphones are unplugged
- Files are read off of a FAT16-formatted SD/MMC card
- Included library and examples makes playing audio easy
- Please note that the library is rather bulky, requiring 10K of flash and more than 1/2 K of RAM for buffering audio. It works fine using an ATmega168-based Arduino (or compatible) but for more complex projects I strongly recommend upgrading to an ATmega328!
More information, including design notes, schematics, library, examples, etc is at the Wave Shield webpage
If you encounter any problems when using this product, here is the contact from which you can get the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 35g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review