![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Acrylic bender
SKU
114990154
Ideal bending tool for acrylic
Suitable for 1.5mm-4mm thickness acrylic
Voltage:100-240V
- 10+: $26.96
- 20+: $25.46
YOU MAY LIKE THIS
PRODUCT DETAILS
Acrylic bender is the ideal bending tool for acrylic. It is suitable for 1.5mm-4mm thickness acrylic.
Specification:
Voltage:100-240V。
Power:60W
Heating temperature:200C±10%
Heating board size:100x2.5x2 mm
Heating time :6 seconds(2.5mm thickness)
Technical details
Dimensions | 310mm x50mm x33mm |
Weight | G.W 265g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8477800000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page