![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Acrylic set-top box kit for Raspberry Pi 4
This acrylic set-top box kit provides better protection and a better cooling solution for your Raspberry Pi 4. It does that by having a 4010 blue LED cooling fan and an Aluminum heat sink. You can easily connect all your cables to the ports which are located on one side of the case and this can result in your project being neater. It also converts the 2 micro-HDMI connectors into 2 standard HDMI connectors.
- 10+: $18.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Acrylic shell for better protection
- Cooling Fan with a heat sink to provide better heat dissipation
- All I/O ports arranged on one side for easy access
- Compatible with standard HDMI cables
Description
If you wanted to connect your Raspberry Pi 4 to an external monitor, you probably have to buy a separate Micro-HDMI cable to establish the connection.
Now we bring you the acrylic set-top box kit for Raspberry Pi 4 which converts the 2 micro-HDMI connectors into 2 standard HDMI connectors.
This acrylic set-top box kit provides better protection and a better cooling solution for your Raspberry Pi 4. It does that by having a 4010 blue LED cooling fan and an Aluminum heat sink. You can easily connect all your cables to the ports which are located on one side of the case and this can result in your project being neater.
Hardware Overview
Part List
- 1x Acrylic set-top box kit for Raspberry Pi 4
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |