![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Acrylic Case for Seeed Studio BeagleBone® Green
The enclosure provides slots to access the Grove, USB ports, Ethernet, SD card, HMDI, and JTAG connectors as well as feet and vents to ensure the board gets proper cooling
- 10+: $4.05
YOU MAY LIKE THIS
PRODUCT DETAILS
Interested in a customized Seeed Studio BeagleBone® Green? Check out our ODM services here!
The enclosure provides slots to access the Grove, USB ports, Ethernet, SD card, HMDI, and JTAG connectors as well as feet and vents to ensure the board gets proper cooling. All of the status LEDs on the board are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on Seeed Studio BeagleBone® Green, you'll want to snag one of these to put it in!
FEATURES
• 3mm acrylic
• Light and easy to transport
• Good heat dispersion
Technical details
Dimensions | 145mm x100mm x13.3mm |
Weight | G.W 77g |
Battery | Exclude |
Part List
Acrylic | 6 |
M3 Net | 4 |
M3 Screw | 4 |
M3 Plastic Colum | 4 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454114666 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
good fit and looks