![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Acme screw nut
SKU
326030023
It is supporting the use of trapezoidal screw
YOU MAY LIKE THIS
PRODUCT DETAILS
It is supporting the use of trapezoidal screw.
Specification:
- diameter: 8mm
- Screw Pitch: 2mm
- Lead: 8mm
Part List:
- 1 x Acme screw nut
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 12g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7415339000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review