![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
AVR USB Programmer
SKU
105990001
FeaturesCan be used to program most AVR microcontrollers via USB (USBASP compatible
- 10+: $13.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Can be used to program most AVR microcontrollers via USB (USBASP compatible. See http://www.fischl.de/usbasp/ for details)
- A general purpose AVR Mega48 board with all I/Os brought to sides of board and holes matching 0.1 inch pitch prototype boards. Excellent for AVR experiments and developments. (Note: 07302 is shipped with ATmega48 on board)
- Can be separately powered by adding two commonly available through-hole components
- Compatible header provided for programming 062 oscilloscopes
- Can be converted to Uart/USB converter by simply reflashing it with AVRCDC firmware (available at http://www.recursion.jp/avrcdc/ ) and adding one resistor
Accessory included:
10-core programming ribbon cable
Optional:miniUSB cable
Technical details
Dimensions | 100mm x70mm x14mm |
Weight | G.W 20g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review