![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ATX breakout board bench power supply
YOU MAY LIKE THIS
PRODUCT DETAILS
Recycle an ATX computer power supply into a beefy bench tool that powers your projects. The ATX breakout board routes the -12, 3.3, 5 and 12 volt ATX outputs to screw terminals, each protected by a 1.25 amp resettable polyfuse. These four voltages cover many common electronics needs, there's even a negative voltage (-12 volts) for op amps and audio projects.
An on/off button and a control circuit are included on-board, no modifications to the ATX supply are needed.
Features
-12, 3.3, 5, 12 volt supplies @ 1.25 amp
1.25 amp polyfuses with reset on each power rail
Indicator LEDs show that each rail is working
Power good and enabled indicator LEDs
On-Off button and control circuit
Optional load resistor included but NOT soldered
Open source (CC BY-SA)
Note: A 9 Watt load resistor is included but not soldered to the board. In our experience most modern ATX supplies don't require a significant load on the 5 volt rail to start. An artificial load just wastes electricity and creates unnecessary heat. Please let us know your experience.
Some special ATX supplies provide -5volts, but the vast majority don't. We broke it out and added the fuse, but didn't populate the screw terminal.
Resources
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 150mm x180mm x30mm |
Weight | G.W 71g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8471490000 |
UPC | 841454111924 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice piece of kit
-
-
-
-