![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ARTIK 710 Starter Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
ARTIK 710 gives you eight cores to serve effectively as a gateway for a large building or a factory and also run local analytics to improve latency and responsiveness. It also provides multiple connectivity solutions to communicate with your things, and has a high-end multimedia processor to handle video and audio processing.
Features
•High performance, 8-core, 64-bit Cortex® A-53 processor with Wi-Fi®, Bluetooth®, ZigBee®, Thread
•ARM MALI™ GPU for multimedia, graphics applications
•1GB RAM, 4GB flash (eMMC)
•Enterprise-class security with hardware secure element and Secure OS
•Fedora Linux package with multimedia, connectivity, graphics, power management and security libraries
Use cases
•Factory automation
•Smart home gateway
•Building Automation controllers
•Multimedia applications
Technical details
Dimensions | 215mm x140mm x60mm |
Weight | G.W 414g |
Battery | Exclude |
Part List
ARTIK 710 module | 1 |
ARTIK Starter Board | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517700000 |
COO | CHINA |