![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ARTIK 530 Starter Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
ARTIK 530 takes ARTIK 520’s combination of power and multimedia, and adds power while reducing cost. We’ve bumped the dual-core processor up to a quad core, and replaced the connector-based interface with a solder-ball pattern, saving you BOM costs as well. Although the footprint is larger, you still get amazing multimedia capabilities and connectivity options. The ARTIK 530 features a Quad core processor for local data processing and a multimedia engine to handle audio and video processing. The modules also support most of the commonly used local area wireless standards such as 802.11, Bluetooth®, ZigBee®. and Thread.
Features
•High performance, 4-core, 32-bit ARM® Cortex® A-9 processor @ 1.2GHz
•ARM MALI™ GPU for multimedia, graphics applications
•512MB RAM, 4GB flash (eMMC)
•Support for WLAN, Bluetooth, ZigBee, Thread
•Enterprise-class security with hardware secure element and Secure OS
•Fedora Linux package with multimedia, connectivity, graphics, power management and security libraries
Use cases
•Factory automation
•Smart home gateway
•Building Automation controllers
•Multimedia applications
Technical details
Dimensions | 215mm x140mm x60mm |
Weight | G.W 412g |
Battery | Exclude |
Part List
ARTIK 530 module | 1 |
ARTIK Starter Board | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517700000 |
COO | CHINA |