![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ARTIK 053 Starter Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
We’ve built the Samsung ARTIK 053 Starter Kit to speed development of your Internet of Things (IoT) project. Powered either with a Micro-USB connector attached to your development computer or a dedicated 5-12VDC power supply (not included), the Starter Kit includes:
•One ARTIK 053 module, mounted to an interposer board
•One ARTIK Starter Board
Features
•Easy onboarding to ARTIK Cloud with our mobile reference app
•Arduino-form factor interface headers
•Expanded GPIO headers with exposed SPI and UARTs
•Onboard reset and Arduino reset buttons
•Onboard test buttons and LEDs (two each)
•Micro-USB connector for power and programming
•JTAG header (1.27mm pitch; cable sold separately)
Development environment
Host machine – Linux – Ubuntu 14.04 LTS or Later, Windows 7, 8
Tools – ARTIK IDE, GNU ARM Embedded Toolchain – includes GCC C/C++ compiler, libraries and cross compiler to Linux – (arm-none-eabi-gcc-4.9), OpenOCD for debugging
Technical details
Dimensions | 130mm x115mm x35mm |
Weight | G.W 168g |
Battery | Exclude |
Part List
ARTIK 053 module | 1 |
ARTIK Starter Board | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517700000 |
COO | CHINA |