![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ARDUINO MKR ETH SHIELD
SKU
103990367
ARDUINO MKR ETH SHIELD,connect an Arduino MKR board with an Ethernet cable instead of using WiFi,
- 10+: $27.30
YOU MAY LIKE THIS
PRODUCT DETAILS
You may want to connect an Arduino MKR board with an Ethernet cable instead of using WiFi. An Ethernet connection can sometimes be stabler, faster, and more secure. To do this, plug in the Arduino MKR ETH shield.
Are you developing a project for an environment where wireless connections are unavailable or would be inefficient? The MKR ETH shield allows to have a wired Ethernet connection between your MKR board and your network or the Internet. This is particularly useful for devices located where either electromagnetic noise is a problem or there are special safety requirements.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 17g |
Battery | Exclude |
Part List
ARDUINO MKR ETH SHIELD | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | ITALY |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review