![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Realtek AMB82-Mini IoT AI Camera Arduino Dev. board - Wi-Fi & Bluetooth, H264/H265 Video, 1080p sensor, multiple IO, Tensorflow-Lite AI
AMB82-MINI development board is adopting Realtek RTL8735BDM SoC, it is suitable for battery-powered appliances or equipment required AI network camera applications, no worry to power consumption and IoT security. AMB82-MINI is easy to program and learn AI model with this powerful AIoT development kit.
- 10+: $22.30
YOU MAY LIKE THIS
PRODUCT DETAILS
The AMB82-MINI development board is adopting Realtek RTL8735BDM SoC, it is suitable for battery-powered appliances or equipment requiring AI network camera applications, with no worry about power consumption and IoT security. AMB82-MINI is easy to program and learn AI models with this powerful AIoT development kit.
Feature
- Worldwide leading Ultra-Low-Power AI Wi-Fi IP Camera SoC:8-in-1 SoC featuring embedded AI & NPU, High resolution up to 2K
- Fast boot-up in milliseconds; ultra-low power in microampere
- Supporting battery-powered, AI & IoT Ecosystems
- Multiple streams real-time H.265/H.264/JPEG encoding
- SDK supports free RTOS, IAR, GCC, Arduino IDE
Description
The AMB82-MINI development board is adopting Realtek RTL8735BDM SoC. RTL8735BDM is a highly integrated low-power 802.11 a/b/g/n WLAN and Bluetooth camera SoC, it combines arm® v8M MCU(500MHz and 2.23 DMIPS/MHz), DualBand Wi-Fi, Bluetooth BLE5, audio codec, ISP and H264/H265 encoder, DDR2 128MB memory, and neural network intelligent engine in a single chip. It also provides useful high-speed connectivity interfaces, such as a USB 2.0 host, USB 2.0 device, SD host, and a bunch of configurable GPIOs which are configured as digital peripherals for different applications and control usage.
Thanks to the RTL8735BDM single chip, the AMB82-MINI development board is suitable for battery-powered appliances or AI network camera applications, with no worry about power consumption and IoT security. Features very fast boot-up in milliseconds and ultra-low power consumption in microampere. Embedded security architecture with trustzone/security mechanism, moreover, dual-band Wi-Fi can provide better wireless performance for high-quality H264/H265 video streaming.
It’s not just for makers to design a wireless network camera, the more ideas can be utilized by RTL8735B internal NN engine to deploy edge AI devices, interesting intelligent equipment, object detection, audio recognition, facial recognition, AI models by Yolov4-Tiny, Tesnsorflow-Lite..etc.
Application
- AIoT
- AI camera
- Battery camera
- Security camera
- Smart home
- Industrial applications
Specification
Parameter |
Detail |
MCU |
ARMv8M up to 500MHz |
NPU |
Intelligent Engine @ 0.4 TOPS |
Memory |
internal DDR2 128MB on SoC and 16MB external SPI Nor flash on Dev. Board |
Wi-Fi |
802.11 a/b/g/n 1x1, Dualband 2.4GHz/5GHz Wi-Fi |
Wi-Fi simple config |
|
Bluetooth |
BLE 5.1 |
Security |
Hardware cryptographic engine |
Secure boot (optional) Trust-Zone (optional) |
|
Wi-Fi WEP, WPA, WPA2, WPA3, WPS |
|
Audio Codec |
ADC/DAC/I2S |
ISP/Video |
HDR / 3DNR / WDR ; H264/H265/JPEG video encoder 1080p@30fps +720p@30fps |
Camera module |
JXF37 1920x1080 full HD CMOS image sensor with wide view angel FOV 130° optical lens |
Interface |
1 Microphone on Dev Board, 2 Micro USB_B, 1 MicroSD card slot, 2 tact switch button |
3 UART |
|
2 SPI |
|
1 I2C |
|
8 PWM |
|
2 GDMA |
|
Max. 23 GPIOs |
|
Certification |
CE |
Hardware Overview
Part List
Realtek AMB82-MINI Dev. Board |
x 1 |
Dualband Wi-Fi (2.4GHz/5GHz) ipex antenna |
x 1 |
Taiyee camera module(F37) |
x 1 |
FAQ
Here are some frequently questions you can reference here
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewGood quality and packaging
-
from order viewexcellent camera and system
-
from order viewThis board is amazing. Size is great, onboard features work great with Arduino. The NN examples are by far the standout that was unexpected.
-
from order viewit works very much
good
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next