![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ALPS SKQU 4 direction Joystick w Switch
SKU
311110004
Model No
- 10+: $1.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Model No. : SKQUCAA010
Type | Snap-in | |
Operating force | 4-direction | 1.57N |
Center push | 3.14N | |
Travel | 4-direction | 0.4mm |
Center push | 0.2mm | |
Operating life (5mA 5V DC) |
100,000 cycles for each direction | |
Initial contact resistance | 500mΩ max. | |
Minimum packing unit (pcs.) | 1,000 |
Operating temperature range | -30°C to +85°C | ||
Ratings (max.)/(min.) (Resistive load) | 50mA 12V DC/10µA 1V DC | ||
Electrical performance | Directional resolution | 4-direction | |
Insulation resistance | 100MΩ min. 100V DC | ||
Voltage proof | 250V AC for 1 minute | ||
Mechanical performance | Direction application force | 1.57(+0.39, -0.69)N | |
Push application force | 3.14±0.59N | ||
Robustness of terminal | 49N for 1 minute | ||
Solder heat resistance | Manual soldering | 350°C max. 3s max. | |
Dip soldering | 260°C max. 5s max. | ||
Durability | Vibration | 10 to 55 to 10Hz/min., the amplitude is 1.5mm for all the frequencies, in the 3 direction of X, Y and Z for 2 hours respectively | |
Operating life | Directions | 100,000 cycles | |
Center push | 100,000 cycles | ||
Environmental performance | Cold | -30±2°C for 96h | |
Dry heat | 80±2°C for 96h | ||
Damp heat | 60±2°C , 90 to 95%RH for 96h |
Please refer to product page for more details.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1g |
Battery | Exclude |
Part List
ALPS SKQU 4 direction Joystick w Switch | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454116639 |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order view...................
-
-
FAQ
Show
per page