![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ABS outdoor waterproof Case 163×105×40 mm
SKU
114990140
This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power
supply, optical transceiver
- 10+: $1.76
- 20+: $1.66
- More
- 50+: $1.56
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power
supply, optical transceiver.
Features:
Outside Size: 163×105×40MM
Inside size: 130×96×40MM
Color: White
Material: ABS
Technical details
Dimensions | 65mm x105mm x45mm |
Weight | G.W 161g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
The are good for some outdoor project but it's not fully waterproof like IP68
FAQ
Show
per page