the AI Hardware Partner
Toggle Nav
Loading...

ABS H-Type Black Case for Raspberry Pi 4 B

SKU
114992053

This is a new case for Raspberry Pi 4B, this case is made of ABS material.

$11.90
In stock
  • 10+: $9.90
-
+

PRODUCT DETAILS

This is a new case for Raspberry Pi 4B, this case is made of ABS material.

 
It is easy to install and the combination of fan and heat sinks can help with heat dissipation.

 
It can cool down your Raspberry pi quickly so that the problem of heat dissipation no longer bothers you anymore.

 
The top layer can be removed and you will access GPIO pins more easily than before.

 

Features

  • ABS Material
  • Easy to Install
  • Removable Top Cover
  • Super Quiet Fan (4010)
  • Good Quality heat sinks (Aluminum)
  • Color: Black
 

 Assembly guide 

 

Part List

1 x Raspberry Pi 4B Case

4 x Heat Sink Set

1 x 4MM Fan

ECCN/HTS

HSCODE 8414599060
USHSCODE 8414519090
UPC
EUHSCODE 8414591500
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    awesome product
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Came with heat sinks which I have not used yet. I did apply the little rubber feet. Fit and finish excellent. The lid snaps on and off easily for access.
    Documentation? Well, it's a black plastic box so it does not need much!
    By
  3. Product Quality
    100%
    Documentation
    80%
    from order view
    Easy to install
    By

FAQ

3 Item(s)

Show per page