![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ABS Enclosure Transparent Case for Raspberry Pi 4 B
ABS Enclosure Transparent Case can be perfectly compatible with Raspberry Pi 4B. A cooling fan and heatsink are added to help Pi to keep cooling.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
You can choose three types of Raspberry Pi case. They are white type, black type, and transparent type.
Key features
-
High performance of heat dissipation
-
Including cooling fan (35x35x10mm) and heatsink
-
Compatible with Raspberry Pi 4B
Description
This Raspberry case is made of ABS material. It can be perfectly compatible with Raspberry Pi 4B. Considering the high power consumption cost by Raspberry Pi 4B, the Raspberry case has room to add a fan (35x35x10mm) and general copper/aluminum heatsink (up to 6mm) for heat dissipation. What’s more? The case supports GPIO PINs of the Raspberry Pi 4B connect the external devices like Raspberry Pi Hat outside the case by cables. Also, the ventilation openings are designed on the top and bottom of the case to keep cooling.
Part list
-
1 cooling fan (35x35x10mm)
-
1 Heatsink (up to 6mm)
-
4 M2*6 screws
Dimensions
92*70*29 mm
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |