![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ABS Electrical Box for Raspberry Pi 4B
ABS Electrical Box for Raspberry Pi 4B is a Raspberry Pi case contains a single fan to keep cooling. It can be hanged on the wall and the Pi 4B can be seen via the transparent observation window. Use for home’s electric system or some industry occasion.
- 10+: $8.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Key features
-
Transparent Observation Window
-
Mounting hole for hanging on the wall
-
Single fan
-
Compatible with Raspberry Pi 4B
-
Use for home's electric system or some industry occasion
Description
This case is suitable for Raspberry Pi 4B. It is made of ABS material. The bright spot of the case is the transparent observation window. Through the window, you can view the operating state of the Raspberry Pi. Besides, a single fan is added to help RPi 4B to reject the heat. A mounting hole is designed for the case hanging on the wall. This electric box can carry RPi 4B for some home’s electric system application and industry uses.
If you want to figure out the assembling method, please view the wiki.
Specification
Part list
- 1 x ABS Electrical Box for RPi 4B
- 1 x Single Fan with heat sink
- 1 x Screw Driver
- 1 x Aluminum heat sink pack for RPi 4B
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708900 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Good enclosureThe enclosure is nice, but the supplied screws are too large to fit the mounting holes of the Raspberry Pi board (tested on Pi 4B, 3B and 2B). You will either need to obtain slightly smaller mounting screws or use a needle file to enlarge the mounting holes on the Pi. The PCB of Pi will crack and flake off some around the holes if you try to force the provided screws through. Otherwise the case assembles easily enough and looks great. Also allows a Pi to be wall-mounted or mounted to a DIN rail.