AA Battery Holder Case - 2 Slot
SKU
320180004
This is a battery holder with 150mm long wire
- 10+: $0.43
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a battery holder with 150mm long wire. You can use AA-sized Alkaline or Rechargeable batteries with it. Batteries are not included.
Technical details
Dimensions | 85mm x50mm x14mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
g | 1 |
ECCN/HTS
HSCODE | 8536909000 |
USHSCODE | 8536908585 |
UPC | 841454115076 |
EUHSCODE | 8536909500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page