the AI Hardware Partner
Toggle Nav
Loading...

A607 Carrier Board for Jetson Orin™ NX/Nano - 2x GbE, CAN/RS232/RS485, 6x USB, M.2 Key M, WiFi/BlueTooth, 12-36V DC

A607 Jetson Carrier Board is a powerful extension board that supports Jetson Orin™ NX/Nano modules. It features 2 GbE network port, pre-installed SMD WiFi/BlueTooth, M.2 Key M for SSD. It also contains CAN/I2C/RS232/RS485/SPI/UART, 6x USB ports, a fan, RTC, and flexible 12-36V power supply.

$419.00
In stock
  • 10+: $409.00
-
+

PRODUCT DETAILS

Features

  • High-performance NVIDIA Jetson Carrier Board: Support NVIDIA Jetson Orin™ NX/Nano modules
  • High-speed and Scalable Network: Equip 2 GbE ports for fast speed network, and pre-installed SMD WiFi/BlueTooth for wireless connection
  • Versatile Connectivity: Offer 4x USB 3.0 Type A, 1x USB 2.0 / 3.0 Type C, 1x USB 3.0 0.5mm pitch 20P ZIF for data transfer,1*20 pin IO connector(1*CAN,1*RS232, 1*RS485, 2*I2C, 2*UART, 2*GPIO, 2*SPI)
  • Advanced Peripherals Supported: Assemble 120P camera connector, 1x HDMI display, 1x fan, 1x RTC, 1x M.2 Key M, for storage expanded and multiple expansion
  • Wide Range of Input Voltages: From 12(7A) to 36V(3A) DC providing flexibility in power supply options

Description

The A607 Jetson Carrier Board is an extension board for NVIDIA Jetson Orin™ NX/Nano modules, and it features high-speed networking and wireless connection with two GbE network ports and a pre-installed SMD WiFi/BlueTooth module.

It also comes with CAN, I2C Link, four USB 3.0 Type-A ports, one USB 2.0 / USB 3.0 Type-C, and one USB 3.0 0.5mm pitch 20P ZIF for versatile connectivity options. This extension board can enable users to capture and display video content with the 120-pin expansion camera connector and the HDMI port.

You can expand storage with the onboard M.2 KEY M interface. There also includes a FAN connector (5V PWM) for cooling purposes and one RTC socket for reliable timekeeping.

The board supports a wide input range of 12-36V DC, making it flexible to integrate into a variety of computing tasks. It maintains operation in the temperature range from -25°C to 75°C.

Application

  • Home robots
  • UAVs
  • Unmanned boats
  • Robotics and drones
  • Industrial automation and control systems
  • Digital signage and media players
  • IoT (Internet of Things) and embedded systems
  • Education and prototyping projects

Specification

Product Name

A607

Module

Orin™ NX/Nano

Networking

2x Gigabit Ethernet (10/100/1000)

USB

4x USB 3.0 Type A (Integrated USB 2.0)

1x USB 2.0 / 3.0 Type C

1x USB 3.0 ZIF 20P 0.5mm pitch

Camera

1x 120-pin camera expansion connector

Display

1 x HDMI

Fan

1x FAN connector(5V PWM)

M.2 KEY M

1x M.2 KEY M Interface

IO

1*20 pin IO connector(1*CAN,1*RS232, 1*RS485, 2*I2C, 2*UART, 2*GPIO, 2*SPI)

1*I2C Connector

WiFi

pre-installed SMD WiFi(2.4Ghz only)/BlueTooth module

Audio

1* speaker Connector,1* Audio Jack

RTC

1* RTC socket(support rechargeable battery, support CR1220 3V , battery not included) 

Output Power

5V DC, 12V DC,12 V to power additional equipment

Power Supply

Wide input 12(7A)-

36V(3A) DC

Power Adapter

DC Jack 19V 4.74A(Barrel Jack 5.5/2.5mm)

Mechanical

115 x 105(mm)

Operating Temperature

-25℃-75℃

Hardware Overview

 

 

Note: 5V DC, and 12V DC Can be used to power additional equipment

Part List

A607 Carrier Board for Jetson Orin™ NX/Nano

x1

19V/4.74A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cord not included)

x1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ