the AI Hardware Partner
Toggle Nav
Loading...

A205E Carrier Board for NVIDIA Jetson Nano/Xavier NX/TX2 NX module

SKU
102110774

A205-E Carrier Board is built with industrial RS232 and 485 interfaces and high-speed I/O communication, fully compatible with NVIDIA® Jetson Nano™ / Xavier™ NX /TX2 NX module and for the industrial embedded AI system building.

$416.00
In stock
  • 10+: $349.00
-
+

PRODUCT DETAILS

Designing for industrial communication use, A205-E provides RS232 RS485, and CAN interfaces, high-speed PCIe M.2 Key M(SSD). It also provides a rich set of I/Os including a micoSD card slot, HDMI, dual Gigabit Ethernet, 4x USB 3, USB2.0 Type C, SPI, I2C, GPIO, and Fan for different application needs. The board supports operate in the temperature range from -25°C to 80°C.

For the full system, please check A205-E industrial mini PC with pre-installed Jetpack 5.0.2 and onboard SSD, and WiFi module.

Features

  • Cost-effective industrial purpose carrier board: Industrial interfaces and rich I/Os will save cost for both prototyping and deployment.
  • Work with advanced embedded system: fully support NVIDIA Jetson Nano/Xavier NX/TX2 NX module with up to 21TOPs AI performances.
  • Industrial connectivity: 1x CAN, 1x RS232, and 1x RS485
  • Various set of I/Os: 4x USB Type A, 1xUSB2.0 Type C, 1xSPI, 2x I2C, 1x MicroSD card slot, M.2 Key M(SSD), 1xFan(5V PWM), 2xLED State.
  • Cetifications: CE, FCC, RoHS

Description

With various I/O functions, A205-E is the ideal cost-effective choice for designing AIoT embedded system with NVIDIA Jetson module in industrial automation, robotics, and intelligent video analytics applications across the industry of the smart city, manufacturing, and healthcare.

  • High-speed interfaces such as dual Gigabit Ethernet and four USB 3 enable connecting high-speed devices, and cameras. There is also a MIPI connector compatible with MIPI CSI and GMSL.
  • With M.2 Key M and an onboard microSD card slot, you can extend sufficient storage for local processing.
  • Additional isolated I/Os let the devices send a signal to the camera or PLC device to enable M2M communications.

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem!

Applications Reference

Jetson software stack begins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jetson platform. It also includes security features, over-the-air update capabilities, and much more.

Attach with Jetson/Nano/Xavier NX/TX2 NX module, the carrier board will become a powerful embedded system for building autonomous applications and complex AI tasks of image recognition, object detection, pose estimation, semantic segmentation, video processing, and many more. We have the following use case and application example to help you take reference. You can also download our application and use case book here.

Specifications

Network

2 x Gigabit Ethernet Connector (10/100/1000)

WiFi/Bluetooth module

Video Output

2 x HDMI 2.0 (TYPE A)

USB 3.0

4x USB 3.0 Type A

USB 2.0

1x USB 2.0 Type C; 1x USB 2.0 ZIF 20P 0.5mm pitch

IO

1x CAN

1 x RS485 ;1 x RS232;

1x UART

1x SPI Bus(+3.3V Level)

2x I2C Link(+3.3V I/O)

1x FAN(5V PWM);

Camera

1x MIPI connector (Compatible with MIPI CSI and GMSL)

Storage

MicroSD card slot

PCIe M.2

1x M.2 KEY M (NVMe SSD);

Audio

Audio Jack x1

Speaker

Speaker Connector x2

Power Input

9V-36V DC

Dimension

115mm x 105mm

Note

If you want to use SSDs with reComputer Jetson, we only recommend you choose 128GB, 256GB, and 512GB versions from Seeed, because some of the SSDs in the market will not work with this product.

Part List

A205E carrier board

x1

Power adapter 19V 4.74A(Without Power cord )

x 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8471490000
UPC
EUHSCODE 8543709099
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    80%
    from order view
    good as expected
    By

FAQ

1 Item

Show per page