![Loading...](https://static-cdn.seeedstudio.com/static/version1718778605/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Jetson SUB Mini PC-Black with Jetson Xavier NX module, OLED screen, passive heat dissipation design, no-fan designing, 256GB SATA SSD, WiFi, Antennas and pre-installed JetPack System
Jetson SUB Mini PC-Black is based on the Jetson Xavier NX module, which delivers up to 21 TOPS, making it ideal for high-performance compute and AI in embedded and edge systems. Big passive heat dissipation design and OLED make it convenient to achieve quiet and dust forbid situations. Rich peripherals including Dual gigabit ethernet ports, 4 USB 3.0 Type-A ports, and HDMI port.
Check out more NVIDIA Jetson-powered edge devices comparison!
- 10+: $999.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact design for a mini PC with an overall dimension of 205mm x 130mm x 65mm.
- Powered by NVIDIA Jetson Xavier NX module, delivers.
- Rich peripherals including Dual gigabit ethernet ports, 4 USB 3.0 Type-A ports, and HDMI port.
- Assembled Wifi module and antenna, 256 GB (2.5 inch SATA) SSD, OLED screen.
- The carrier board comes with rich interfaces of 6 CSI and 5 SATA.
- Big passive heat dissipation with fully-sealing design.
- Pre-installed NVIDIA official JetPack software, ready to use!
Description
Strong module - Jetson Xavier NX
- POWERFUL 21 TOPS AI PERFORMANCE
Jetson Xavier NX delivers up to 21 TOPS, making it ideal for high-performance compute and AI in embedded and edge systems. You get the performance of 384 NVIDIA CUDA® Cores, 48 Tensor Cores, 6 Carmel ARM CPUs, and two NVIDIA Deep Learning Accelerators (NVDLA) engines. Combined with over 59.7GB/s of memory bandwidth, video encoding and decoding, these features make Jetson Xavier NX the platform of choice to run multiple modern neural networks in parallel and process high-resolution data from multiple sensors simultaneously.
- INCREDIBLE POWER EFFICIENCY
Jetson Xavier NX supports multiple power modes, including low-power modes for battery-operated systems, and delivers up to 14 TOPs for AI applications in as little as 10 W. This leaves more of your power budget for sensors and peripherals, while still letting you use the entire NVIDIA software stack. You now have the performance to run all modern AI networks and frameworks with accelerated libraries for deep learning, computer vision, computer graphics, multimedia, and more.
Powerful carrier board and heatsink
The NVIDIA® Jetson Xavier NX™ module has assembled with the carrier board to bring supercomputer performance together to the edge, the carrier board offers HDMI 2.0, Gigabit Ethernet, USB3.0, USB 2.0 (W / OTG function) M.2 key E Wifi / Bluetooth, SATA, CSI camera, RS232, SD card, CAN, PIO, I2C, I2S fans.
We installed a Wifi module (USB 2.0), 256GB SSD (2.5 inch SATA), and two antennas. Users could just power the product, login, and use it directly.
The whole Aluminium enclosure satisfied well heat dissipation passively. No-Fan design allows Jetson SUB Mini PC-Black to work quietly and will not explore dust.
Compatible enclosure
With an overall dimension of 205mm x 130mm x 65mm, it is only around 1/8 of the size of an ordinary computer case which makes it possible to be placed on a table, on a shelf, on any surface you want to be. The back screw holes allow you to hang the product on the back of your Computer Screen. The neat structure of our mini PC kit also makes it simple to access the SSD and PCIe slots which allow for easy installation, upgrade, and maintenance.
Also, Fully sealing design allows it works in the kitchen, industrial controlling, and other harsh environments.
Pre-installed OLED:
The OLED will automatically show the state of ethernet ports, memory and SSD. You could customize the content on OLED as you like.
Specifications
Jetson SUB Mini PC-Blue | Jetson SUB Mini PC-Black | Jetson SUB Mini PC-Silver | Jetson EX1 Mini PC-Ubuntu | |
Module | NVIDIA JETSON XAVIER NX | |||
AI Performance | 21 TOPs(INT8) | |||
CPU | 6-core 64-bit CPU, NVIDIA Carmel ARMv8.2 | |||
GPU | 384-core NVIDIA Volta GPU | |||
Memory | 8 GB 128-bit LPDDR4x 59.7GB/s | |||
Module Storage | 16 GB eMMC 5.1 | |||
Carrier Board Storage | 128GB M.2 NVME SSD | 256GB SATA | 128GB M.2 NVME SSD | 256GB M.2 NVME SSD |
OS | JetPack 4.6 | JetPack 4.4 | JetPack 4.6 | Ubuntu 18.04 |
Wifi | Pre-installed M.2 E Wifi | Pre-installed USB 2.0 Wifi | Pre-installed M.2 E Wifi | \ |
Power | 19V DC | 19V DC | 19V DC | 12V DC |
Display |
1* HDMI / 1* DP |
1* HDMI / 1* DP |
1* HDMI / 1* DP |
1* HDMI / 1* DP |
1* OLED screen | ||||
USB | 4* USB3.0(USB 2.0 Integrated), | 4*USB3.0(USB 2.0 Integrated), | 4*USB3.0(USB 2.0 Integrated), | 1*USB3.0(USB 2.0 Integrated), |
1*Micro USB | 1*USB Type C | 1*Micro USB | 1*Micro USB, | |
1*USB2.0 | ||||
Network | 1* Gigabit Lan | 2* Gigabit Lan*2 | 1* Gigabit Lan | 2* Gigabit Lan |
Dimension | 130mm x120mm x 50mm | 205mm x 130mm x 65mm | 130mm x90mm x60mm | 134mm x135mm x46mm |
Key feature | Blue Aluminum Case; | Whole Black Aluminium Frame; | Whole Silver Aluminium Frame; | Whole Black Aluminium Frame; |
Removable transparent Cover; | Big passive dissipation ; | Portable Oval Size | Narrow space fit, | |
Mounting hole design | OLED screen | Multiple software drivers installed |
||
Reference application | Indoor AIoT, Home development, etc. | Industry IoT, Harsh environment applications, etc. |
Smart Office, Smart Home, Education, etc. | Industry control, Lab, etc. |
Module Technical Specifications | ||
AI Performance | 21 TOPS | |
GPU | 384-core NVIDIA Volta™ GPU with 48 Tensor Cores | |
CPU | 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU, 6MB L2 + 4MB L3 | |
Memory | 8 GB 128-bit LPDDR4x, 59.7GB/s | |
Storage | 16 GB eMMC 5.1 | |
Power | 10 W | 15 W | 20W | |
PCIe | 1 x1 (PCIe Gen3) + 1 x4 (PCIe Gen4), total 144 GT/s* | |
CSI Camera | Up to 6 cameras (24 via virtual channels) | |
12 lanes (3x4 or 6x2) MIPI CSI-2 | ||
D-PHY 1.2 (up to 30 Gbps) | ||
Video Encode | 2x 4K60 | 4x 4K30 | 10x 1080p60 | 22x 1080p30 (H.265) | |
2x 4K60 | 4x 4K30 | 10x 1080p60 | 20x 1080p30 (H.264) | ||
Video Decode | 2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265) | |
2x 4K60 | 6x 4K30 | 10x 1080p60 | 22x 1080p30 (H.264) | ||
Display | 2 multi-mode DP 1.4/eDP 1.4/HDMI 2.0 | |
DL Accelerator | 2x NVDLA Engines | |
Vision Accelerator | 7-Way VLIW Vision Processor | |
Networking | 10/100/1000 BASE-T Ethernet | |
Mechanical | 69.6 mm x 45 mm | |
260-pin SO-DIMM connector |
Carrier Board Connector Summary:
Feature |
Carrier board for NVIDIA® Jetson™ Nano/NX/TX2 NX |
Module Compatibility |
NVIDIA® Jetson™ Nano/NX /TX2 NX |
PCB Size / Overall Size |
170mm x 100mm |
Display |
1x HDMI | 1x DP |
Ethernet |
2x Gigabit Ethernet (10/100/1000M) |
USB |
4x USB 3.0 Type A (Integrated USB 2.0) |
1x USB 2.0 Type C(Support OTG) |
|
SATA |
Pre-installed 256GB 2.5 inch SATA SSD |
USB WIFI Mode |
Pre-installed Wifi module (802.11ac and 2.4/5G ITIR mode with support of 433Mbps PHY rate) |
CSI Camera |
6 x Camera (MIPI CSI-2 ) |
TF_Card |
1 x TF_Card |
Audio |
1 x Audio Jack,2 x Microphone, 2 x Speaker(1W) |
SPI Bus |
1 x SPI Bus(+3.3V Level) |
FAN |
2 x Fan(12V/5V),1 x FAN(5V PWM) |
CAN |
1 x CAN |
Misc. |
1 x System Control |
1 x Power Control |
|
2x I2C Link (+3.3V I/O) |
|
1 x UART(+3.3V Level) |
|
2 x GPIO(+3.3V Level) |
|
2 x SPI Bus(+3.3V Level) |
|
1 x LED State |
|
Power Requirements |
+13V to +19V DC Input @ 8A |
Operating Temperature |
-25° to +80° |
Application
- AIoT
- Industrial IoT
- Computer Vision
- Smart Logistic
- Harsh environment(dusty, smoky, etc) suitable
- Sentiment Analysis
Jetson Xavier NX is perfect for high-performance AI systems like commercial robots, medical instruments, smart cameras, high-resolution sensors, automated optical inspection, smart factories, and other AIoT embedded systems.
Jetson Xavier NX now features cloud-native support that lets developers build and deploy high-quality, software-defined features on embedded and edge devices. Pre-trained AI models from NVIDIA NGC and the TAO Toolkit give you a faster path to trained and optimized AI networks, while containerized deployment to Jetson devices allows flexible and seamless updates. Jetson Xavier NX accelerates the NVIDIA software stack with more than 10X the performance of its widely adopted predecessor, Jetson TX2.
You can build fast AI projects with NVIDIA pre-trained models specially built for various industry examples, and accelerate the process model from the PoC to production. It can be easily used in common computer vision examples to collect statistics and statistics in dense artificial intelligence areas statistics. With its Passive heat dissipation and fully-sealing design, Jetson SUB Mini PC-Black is good to work in harsh environments like Industry, Datacenter, kitchens, Smart farms, hospitals, etc.
Part List
1 x Aluminium Frame Black
1 x Jetson Xavier NX module
1 x Carrier board
1 x 19V/4.74A (MAX 90W) Power Adapter (Power cable not included)
2 x Antennas
-
We will not include power cable, please choose a suitable cable form according to your country.
-
We will not include RTC battery (CR1220)
-
Not fan included, we adopt a big passive heat dissipation design.
- We have already installed JetPack™ 4.4 system, the login password is 'nvidia'. The upcoming system will be upgraded as 4.6. If you want to reflash the system, you need to enter recovery mode, please follow our wiki on how to enter recovery mode and flash system.
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471300100 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |