the AI Hardware Partner
Toggle Nav
Loading...

A205 Carrier Board for Jetson Nano/Xavier NX/TX2 NX with compact size and rich ports (6 CSI Camera, 2 HDMI, 5 SATA, M.2 key E supported etc.)

SKU
114110048
Rating:
100 % of 100

A205 is an extended carried board specifically for NVIDIA Jetson Nano / Xavier NX/ TX2 NX. With the powerful NVIDIA controlling module(not included) and its peripheral interfaces such as SATA and CSI camera interfaces, it's good for diverse edge AI applications like automated optical inspection,robotics, drone, 3D modeling, etc, suitable in manufacturing, logistics, retail, agriculture, and other industries.

$399.00
In stock
  • 10+: $359.00
-
+

PRODUCT DETAILS

Features

  • Rich peripheral interfaces and complete features
  • Up to 6 CSI camera connection allowance
  • 5 SATA allows connection to multiple hard drives
  • Equipped with an anti-fall aviation plug that supports high currents
  • All-in-one solution with up to 3 fans interfaces for better heat dissipation consideration
  • Certificate: FCC, CE, RoHS

Description

A205 is a high-performance, interface rich NVIDIA Jetson Nano / Xavier NX/ TX2 NX compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB3.0, USB 2.0 (W / OTG function) M.2 key E Wifi / Bluetooth, SATA, CSI camera, RS232, SD card, CAN, PIO, I2C, I2S fans, and other rich peripheral interfaces, which are suitable to deliver real-time vision computation power for scenarios with strict environmental requirements.

With the NVIDIA Jetson Nano/Xavier NX/TX2 NX module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. With its multiple camera connectors, it is a better choice for complicated AI graphical applications such as automated optical inspection, robot control, 3D modeling, drone, parallel computing for more Computer vision tasks. Overall, it can be widely deployed in edge areas to meet the demand as video analytics in smart retail, transportation, security, etc.

Application

  • Industrial Automation
  • Automated Optical Inspection
  • Retail Sentimental Analysis
  • Robot control
  • 3D modeling
  • Drone

Specifications

A205 Connector Summary: 

Feature

A205 Carrier for NVIDIA® JetsonNano/NX/TX2 NX

Module Compatibility  

 NVIDIA® JetsonNano/NX /TX2 NX

PCB Size / Overall Size

170mm x 100mm  

Display   

2x HDMI

Ethernet

2x Gigabit Ethernet (10/100/1000M)

USB

4x USB 3.0 Type-A (Integrated USB 2.0)

1x USB 2.0 Type C(Support OTG)

SATA

1 x 5 SATA

M.2 Key E

1x M.2 Key E Interface

CSI Camera 

6 x Camera (MIPI CSI-2 )

TF_Card

1 x TF_Card Slot

Audio

1 x Audio Jack,2 x Microphone, 2 x Speaker(1W)

SPI Bus

1 x SPI Bus(+3.3V Level)

FAN

2 x Fan(12V/5V),1 x FAN(5V PWM)

CAN

1 x CAN

Misc.

1 x System Control

1 x Power Control

 2x I2C Link (+3.3V I/O)

1 x UART(+3.3V Level)

2 x GPIO(+3.3V Level)

2 x SPI Bus(+3.3V Level)

1 x LED State

Power Requirements

+13V to +19V DC Input @ 8A

Operating Temperature

-25° to +80°

 

Comparison Chart 

Feature

A203 carrier board for NVIDIA® 

Jetson™ Nano/NX/TX2 NX

A203 V2 carrier board for

 NVIDIA® Jetson™ Nano/NX/TX2 NX

A205 carrier board for NVIDIA® 

Jetson™ Nano/NX/TX2 NX

A206 carrier board for NVIDIA® 

Jetson™ Nano/NX/TX2 NX

Module Compatibility  NVIDIA® Jetson™ Nano/NX/TX2 NX  NVIDIA® Jetson™ Nano/NX/TX2 NX  NVIDIA® Jetson™ Nano/NX/TX2 NX  NVIDIA® Jetson™ Nano/NX/TX2 NX
PCB Size / Overall Size 87mm*52mm 87mm*52mm 170mm*100mm 100mm*80mm
Display   1*HDMI 1*HDMI 2*HDMI 1*HDMI+1*DP
CSI Camera 1*CSI 1*CSI 6*CSI 2*CSI
Ethernet 1x Gigabit Ethernet (10/100/1000M) 1x Gigabit Ethernet (10/100/1000M) 2x Gigabit Ethernet (10/100/1000M) 1x Gigabit Ethernet (10/100/1000M)
USB   1* USB 3.0 0.5mm pitch 20Pin ZIF    
2* USB 3.0 Type A (Integrated USB 2.0); 2* USB 3.0 Type A (Integrated USB 2.0); 4* USB 3.0 Type A (Integrated USB 2.0); 4* USB 3.0 Type A (Integrated USB 2.0);
1* USB Micro B(Not support power input) 1* USB Micro B(Not support power input) 1* USB 2.0 Type C(Support OTG) 1* USB Micro B(Not support power input)
SATA \ \ 5 SATA \
M.2 Key M 1*M.2 Key M 1*M.2 Key M \ 1*M.2 Key M
M.2 Key E 1*M.2 Key E 1*M.2 Key E 1*M.2 Key E 1*M.2 Key E
TF_Card 1* TF_Card Slot 1* TF_Card Slot  1* TF_Card Slot \
USB WIFI Mode \ \ 1* Standard USB WIFI Mode(4 pin interface) \
Audio \ \ 1* Audio Jack; \
2* Microphone interface;
2* Speaker interface
SPI Bus 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level)
FAN 1* FAN(5V PWM) 1* FAN(5V PWM) 2* Fan(12V/5V); 1* FAN(5V PWM)
1* FAN(5V PWM)
CAN 1* CAN 1* CAN 1* CAN 1* CAN
Multifunctional port 1* 40-Pin 1* 40-Pin 1* 40-Pin 1* 40-Pin
RTC Battery included Battery not included Battery not included Battery not included
Operating Temperature -25° to +65° -25° to +65° -25° to +80° -25° to +80°

Hardware Overview

Note

  • For more detailed interfaces and pins' descriptions, please check our 'Documents' Part below. 

 

Recovery mode

To use USB update, you need to enter USB recovery mode. In USB recovery mode, it can update the file system, kernel, boot loader and BCT.

Steps to enter recovery mode:

(1) Turn off the system power, make sure that the power is turned off instead of in standby mode.

(2) Use the USB type-C link line to connect the carrier and the host.

(3) Power on.

(4) Press and hold the recovery key first, then press and hold the power key. When the light is on, release the power key, wait for 2S and release the recovery key. Or in the power-on state, press and hold the reset key and recovery key, release the reset key for 2S and then release the recovery key.

Please follow the steps of the updated manual for a system update. when entering USB recovery mode, the system will not start, and the serial port will not have debugging information output.

 

Part List

1 x A205Carrier Board

1 x Power Adapter 19V/4.74A (MAX 90W)  (Power cable not included)

Note

  • The carrier board is specially designed for working with Jetson Nano/Xavier NX /TX2 NX module and we will not include them inside.

  • When using Jetson Nano, the M.2 Key E cannot work.

  • We will include an AD/DC power adapter 

  • The 3V RTC battery will not include

  • We will not include a power cord, please choose a suitable form according to your country.

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page