the AI Hardware Partner
Toggle Nav
Loading...

A203 (Version 2) Carrier Board for Jetson Nano/Xavier NX/TX2 NX with compact size and rich ports (Wifi, Bluetooth, SSD supported etc.)

SKU
103110043

Jetson A203 V2 is an upgraded version of Jetson-A203, which is still an extended carrier board specifically for NVIDIA Jetson Nano / Xavier NX/TX2 NX. The rich peripheral interfaces make it suitable for end-to-end AI robot applications in manufacturing, logistics, retail, agriculture, and other industries. With the powerful NVIDIA controlling module(not included) and its compact design, it is good for Video Analysis and Robotics like UAVs, Unmanned boat, Unmanned submarines, etc.

$179.00
In stock
  • 10+: $161.00
-
+

PRODUCT DETAILS

Features

  • Compact size (87mm*52mm*26mm) saves precious space
  • Lightweight (100g) good for small AI or IoT Application
  • Compact & all-in-one design
  • Equipped with an anti-fall aviation plug that supports high currents
  • Cost-effective, suitable for narrow and small operation environment
  • Additional USB 3.0 ZIF connector compared to its original version(A203)
  • Certificate: FCC CE RoHS

Description

A203 Version 2 is an updated version of A203. It adds additional pins and one USB 3.0 20-pin ZIF Connector. It is a high-performance, interface rich NVIDIA Jetson Nano / Xavier NX/TX2 NX compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB3.0, M.2 key E Wifi / BT, M.2 key M solid-state drive, CSI camera, RS232, SD card, CAN, PIO, I2C, I2S, fan and other rich peripheral interfaces are suitable for environments with strict environmental requirements, small size and powerful functions.

Basically, it works with an NVIDIA module mentioned above to achieve graphic AI applications. To be more specific, with the NVIDIA Jetson Nan/Xavier NX / TX2 NX module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. It is suitable for small-size AI graphical applications such as smart-city IoT edge devices, Home robots, UAVs, Unmanned boats and Unmanned submarines which need to have a lightweight, low power consumption and small overall design.

Application

Specification

Connector

Description

HDMI Port

HDMI Right Angle Vertical Connector

USB 3.0 Type A

2* USB 3.0 Link 1 Type-A Connector

NVIDIA Gigabit Ethernet

RJ45 Gigabit Ethernet Connector (10/100/1000)

DC Power

DC Input Power TE Connector

USB 2.0

USB 2.0 Micro-AB Connector

FAN Connector

Picoblade Header

SD Card

1x MicroSD Card Slot

M.2 Key E

PCI-E 2230 Size

CSI Camera

1x CSI Camera

USB 3.0 ZIF Connector

USB 3.0 0.5mm pitch 20 pin ZIF

RTC Connector

3V, 2 pin

M.2 Key M Disk

Disk size 2242

NVIDIA Jetson Nano/NX/TX2 NX

Nano/NX/TX2 NX 260 PIN Connector

Multifunctional port

2.0 PITCH 40 PIN (such as UART, GPIO, SPI, etc.)

Multifunctional port

2.0 PITCH 14 PIN (Reset, CAN, Recovery, etc.)

Hardware Overview

Comparison Chart

Feature

A203 carrier board for NVIDIA®

Jetson™ Nano/NX/TX2 NX

A203 V2 carrier board for

NVIDIA® Jetson™ Nano/NX/TX2 NX

A205 carrier board for NVIDIA®

Jetson™ Nano/NX/TX2 NX

A206 carrier board for NVIDIA®

Jetson™ Nano/NX/TX2 NX

Module Compatibility NVIDIA® Jetson™ Nano/NX/TX2 NX NVIDIA® Jetson™ Nano/NX/TX2 NX NVIDIA® Jetson™ Nano/NX/TX2 NX NVIDIA® Jetson™ Nano/NX/TX2 NX
PCB Size / Overall Size 87mm*52mm 87mm*52mm 170mm*100mm 100mm*80mm
Display 1*HDMI 1*HDMI 2*HDMI 1*HDMI+1*DP
CSI Camera 1*CSI 1*CSI 6*CSI 2*CSI
Ethernet 1x Gigabit Ethernet (10/100/1000M) 1x Gigabit Ethernet (10/100/1000M) 2x Gigabit Ethernet (10/100/1000M) 1x Gigabit Ethernet (10/100/1000M)
USB 1* USB 3.0 0.5mm pitch 20Pin ZIF
2* USB 3.0 Type-A (Integrated USB 2.0); 2* USB 3.0 Type-A (Integrated USB 2.0); 4* USB 3.0 Type-A (Integrated USB 2.0); 4* USB 3.0 Type-A (Integrated USB 2.0);
1* USB Micro B(Not support power input) 1* USB Micro B(Not support power input) 1* USB 2.0 Type C(Support OTG) 1* USB Micro B(Not support power input)
SATA \ \ 5 SATA \
M.2 Key M 1*M.2 Key M 1*M.2 Key M \ 1*M.2 Key M
M.2 Key E 1*M.2 Key E 1*M.2 Key E 1*M.2 Key E 1*M.2 Key E
TF_Card 1* TF_Card Slot 1* TF_Card Slot 1* TF_Card Slot \
USB WIFI Mode \ \ 1* Standard USB WIFI Mode(4 pin interface) \
Audio \ \ 1* Audio Jack; \
2* Microphone interface;
2* Speaker interface
SPI Bus 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level) 2* SPI Bus(+3.3V Level)
FAN 1* FAN(5V PWM) 1* FAN(5V PWM) 2* Fan(12V/5V); 1* FAN(5V PWM)
1* FAN(5V PWM)
CAN 1* CAN 1* CAN 1* CAN 1* CAN
Multifunctional port 1* 40-Pin 1* 40-Pin 1* 40-Pin 1* 40-Pin
RTC Battery included Battery not included Battery not included Battery not included
Operating Temperature -25° to +65° -25° to +65° -25° to +80° -25° to +80°

Comparison with original version A203

Part List

1 x A203 v2 Carrier Board

1 x Power Adapter 90W 19V (power cable not included)

1x Exchange line (XT30 female to DC Power Jack male)

Note

  • The carrier board is specially designed for working with Jetson Nano/Xavier NX / TX2 NX modules and we will not include them inside.
  • When using Jetson Nano, the M.2 KEY E cannot work but instead, M.2 KEY M could.
  • When using Jetson Nano, 'CAN' cannot work.
  • If want to burn OS into the module. First, enter the recovery mode, find the 14 pins IO on A203 V2, and connect Pin 3(RECOVERY) to GND with a jumper line.
  • We will not include a power cord, please choose a suitable form according to your country.

FAQ

What kinds of 4G/5G/WiFi modules can I use?

Module tested

WiFi/BT

8265.NGWMG.NV 949399

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

A203 V2 Carrier Board Specification

A203 V2 Top View.dwg

A203 V2 Bottom View.dwg

A203 V2 PIN description.pdf

A203 3D File

Carrier board SD card  :

Please noted that the Jetpack OS could only run in the storage of module (eMMc and module SD card)

 

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    80%
    from product detail summary
    Looks good. Feels solid in hand. Shipping fast.
    BUT be aware if you use NX, you will need to buy the heatsink with longer fan wire designed by Seeed studio. The original NX heatsink wire doesn't fit on this board. Check the images I attached.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
    Documentation
    80%
    from order view
    very good base board works well for what i need, only downside is needs adequate cooling due to it being small.
    By

FAQ

3 Item(s)

Show per page