![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
96Boards UART
- 10+: $14.24
YOU MAY LIKE THIS
PRODUCT DETAILS
This adapter is a USB to UART interface to be used with any base board compatible with the 96Boards Consumer Edition or Enterprise Edition specifications.
It makes it easy to connect your PC to the serial console on the 96Boards low-speed expansion connector, without worrying about pinout or level shifting for 1.8V IO. It also provides remote control of the power button and reset signals so that the base board can be completely controlled over a single USB cable.
Since it uses the FT230X chip from FTDI, when it is connected to your PC over USB, it appears as a normal UART interface on a PC, Macintosh or Linux computer with an FTDI UART driver installed
Features
Attaches to 96Boards low-speed (LS) expansion connector
FT230X USB to UART adapter chip
USB bus powered. Doesn‘t disconnect when base board power is cycled
Switchable between LS UART0 and UART1. (UART1 is the default console)
CTS/RTS with using UART0
TX and RX LEDs
Remote control of baseboard reset and power signals
Base board reset button
TX and RX LEDs
User LED connected to GPIOB (GPIOA on v1.0 of the adapter)
Tech support
This product is desiged by 96 boards, For any technical support or suggestion, please kindly go to their forum .
Technical details
Dimensions | 80mm x120mm x19.6mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
96Boards UART (part # 96B-05UART-V1.1) | 1 |
2mm shunts | 2 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454112372 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
FAQ
- Page Previous
- Page 1
- You're currently reading page 2