![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
8x8 RGB LED Dot Matrix - Compatible with Rainbowduino
- 10+: $16.65
YOU MAY LIKE THIS
PRODUCT DETAILS
Do you know how is the cool advertising display made? It is exactly composed of these small RGB LED matrix. If you want to make a similar display, this RGB LED matrix will meet you need. The 8x8 LED matrix has 32 of pins, you may need a driver to control it. It sounds quite complex, but don't worry, we have provided a driver board Rainbowduino for this LED matrix as your reference. Make it easy for you to start your project.
Features
Fully compatible with Rainbowduino
Full color RGB variation
Circular LED point source
Specifications (IF = 20mA)
Forward voltage(RED): DC 2.2V
Forward voltage(GREEN): DC 3.3V
Forward voltage(BLUE): DC 3.3V
Luminous intensity(RED): 140mcd
Luminous intensity(GREEN): 280mcd
Luminous intensity(BLUE): 80mcd
Wavelength(RED): 620~622.5nm
Wavelength(GREEN): 520~522.5nm
Wavelength(BLUE): 465~467.5nm
Documents
Technical details
Dimensions | 65mm x90mm x18mm |
Weight | G.W 31g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
UPC | 841454112419 |
COO | CHINA |
RoHS | 1 |