![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
8x32 RGB LED Matrix w& WS2812B - DC 5V
SKU
104990128
8*32 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.
- 10+: $80.10
YOU MAY LIKE THIS
PRODUCT DETAILS
8*32 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.
The LED Matrix are placed 32 Pixels each line, and there are 8 lines on each panel. The space between each pixel is 1cm.
Features
PIN Function:
No. | Symbol | PIN | Function Description |
1 | +5V | Power | 5V power supply |
2 | DIN | Data Input | Input the control signal |
3 | GND | Ground | Earthing |
4 | DOUT | Data Output | Output the control signal, and connect to next panel’s DIN |
Specification
Item Model | WS2812 320*80mm |
LED Quantity | 256 |
IC Type | WS2812 (IC Built in LED) |
Wattage | 76.8W/M |
Pixel/m | 32*8 |
PCB Width | 32*8cm |
Length of cable | 100mm |
Working Voltage | DC 5V |
PCB Color | black |
Light Color | Multi-Color, digital RGB,Every LED individual Contro |
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 360mm x90mm x8mm |
Weight | G.W 67g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
UPC | 841454112426 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page