![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
8pino
SKU
109990044
"An Arduino compatible for minimalists
- 10+: $7.90
YOU MAY LIKE THIS
PRODUCT DETAILS
"An Arduino compatible for minimalists." 8pino, a world standard prototyping tool that is essential for modern electronic work called Arduino, at the world's smallest size. 8pino provide enough "margin" resulting from the world's smallest size by eliminating all unnecessary space for users who pursue minimal work and product development. The material for users to smoothly develop has been realized without any compromise in usability when writing via the world's smallest original micro USB connecter.
“How to connect a PC?” Board is sticks to USB cable (A-microB) directly.
Features:
- DIP8 Compatible
- 8mm Wide
- 0.8mm Thick
- Atmel Attiny85
- 8bit
- 8MHz
- 8KB Memory
Specification:
- Arduino compatible machine
- MCU: Atmel Attiny85 (8bit, 8MHz, Flash 8kB)
- Power: USB 5V,
- Communication: USB2.0 compatible communication
- I/O: GPIO maximum: 5, I2C, SPI, PMW maximum: 3, A/D maximum: 3,
Download (Schematic and Eagle files)
Install USB driver (Windows only)
Download the driver below and follow the instructions if you are not familiar with installing.
Drivers are only required for Windows.
For Mac or Linux, drivers are not required.
Install Arduino IDE for Trinket
8pino is totally compatible with Arduino IDE for Trinket 8MHz (3.3v).
Please use the "Adafruit Trinket 8MHz" board setting and select "USBTinyISP" programmer on your Arduino IDE for Trinket to use 8pino.
For technical support and suggestions, please visit ourour forum.
Technical details
Dimensions | 120mm x80mm x3mm |
Weight | G.W 8g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454112433 |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review