![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
8mm RGB Led lamp common Cathode (10 PCs)
SKU
104090000
This 8mm RGB LED (Red Green Blue) with four pins
- 10+: $5.31
YOU MAY LIKE THIS
PRODUCT DETAILS
This 8mm RGB LED (Red Green Blue) with four pins. Triple output one for each color with a common cathode.
This LED can be used for three status indicators or pulse width modulates all three and gets mixed colors!
Please note that this is a pack included 10 units 8mm RGB LEDs.
Features:
Common cathode
RGB, not only single color.
Specifications:
Size:8mm
Emitted Color : Red / Green / Blue
Lens Color : Water Clear
Documents:
You can get the 8mm RGB Led lamp common anode datasheet, they are very similar.
Technical details
Dimensions | 65mm x55mm x8.8mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
8mm RGB Led lamp common Cathode (10 PCs) | 1 |
ECCN/HTS
HSCODE | 8541401000 |
USHSCODE | 8541401000 |
UPC | 841454112440 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review