![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Coupling kit (inner diameter 4mm)
SKU
114090044
- 10+: $1.62
YOU MAY LIKE THIS
PRODUCT DETAILS
A coupling kit that can be used to connect the motor to the wheel, secure the motor shaft through the top wire on the coupling, and secure the coupling to the appropriate size wheel. The coupling is an 8 mm hex coupling with an inner diameter of 4 mm.
Suitable for 6514A free wheel and 65 mm Mecanum and JGA25 motor
Part List
1 x hex coupling
1 x M3*5 screw
1 x M3*14 screw
1 x Coupling part
ECCN/HTS
HSCODE | 8483600090 |
USHSCODE | 8483509080 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review